Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

J6SKGBWTQ

Expand Table
EN
Vista previa de la imagen
PREVIEWPERLINE
ORDERNO
dimensions
DIMENSIONS
ground clearance
GROUND_CLEARANCE
ip rating
IP_RATING
max speed
MAX_SPEED
motors
MOTORS
operating temp
OPERATING_TEMP
operation time
OPERATION_TIME
payload capacity
PAYLOAD_CAPACITY
shaft material
SHAFT_MATERIAL
user power
USER_POWER
weight
WEIGHT
name
NAME
1
J6SKGBWTQ
62cm x 39cm x 25.4cm [24.4in x 15.4in x 10in]
8cm [3.1in]
IP67
2.5ms [5.6mph]
2050KV inrunner Brush-less motors
-20C to 50C [0F to 120F]
1-2 hours drive time-5 hours idle
100kg [220lbs]
Titanium
Unregulated 12V-16.8V
11kg [25lbs]
J6SKGBWTQ
Show compressed display (1 product)
Número de pedidoJ6SKGBWTQ
Últimos cambios23.08.2023 07:31:24
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties